BTHBNGMAS6085

60mm ID, 85mm OD Steel Axial Thrust Washer
$4.37

Availability: 130 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 60
Matching Bearing Designation BTHBNGMAXK6085
Maximum Speed (rpm) 3200 rpm
Outside Diameter (D) 85
Weight (grams) 22 g
Width (S) 1

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team