BTHBNGMAS5578
55mm ID, 78mm OD Steel Axial Thrust Washer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$4.75
Availability: 15 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 55 |
---|---|
Matching Bearing Designation | BTHBNGMAXK5578 |
Maximum Speed (rpm) | 3500 rpm |
Outside Diameter (D) | 78 |
Weight (grams) | 18 g |
Width (S) | 1 |