BTHBNGMAS5070
50mm ID, 70mm OD Steel Axial Thrust Washer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$3.36
Availability: 16 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 50 |
---|---|
Matching Bearing Designation | BTHBNGMAXK5070 |
Maximum Speed (rpm) | 3900 rpm |
Outside Diameter (D) | 70 |
Weight (grams) | 14 g |
Width (S) | 1 |