BTHBNGMAS4060
40mm ID, 60mm OD Steel Axial Thrust Washer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$3.04
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 40 |
---|---|
Matching Bearing Designation | BTHBNGMAXK4060 |
Maximum Speed (rpm) | 4700 rpm |
Outside Diameter (D) | 60 |
Weight (grams) | 12 g |
Width (S) | 1 |