BTHBNGMAS3047
30mm ID, 47mm OD Steel Axial Thrust Washer
$1.77
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 30 |
---|---|
Matching Bearing Designation | BTHBNGMAXK3047 |
Maximum Speed (rpm) | 6000 rpm |
Outside Diameter (D) | 47 |
Weight (grams) | 8 g |
Width (S) | 1 |