BTHBNGMAS2542
25mm ID, 42mm OD Steel Axial Thrust Washer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$2.07
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 25 |
---|---|
Matching Bearing Designation | BTHBNGMAXK2542 |
Maximum Speed (rpm) | 7000 rpm |
Outside Diameter (D) | 42 |
Weight (grams) | 7 g |
Width (S) | 1 |