BTHBNGMAS160200
160mm ID, 200mm OD Steel Axial Thrust Washer
$88.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 160 |
---|---|
Matching Bearing Designation | BTHBNGMAXK160200 |
Maximum Speed (rpm) | 1300 rpm |
Outside Diameter (D) | 200 |
Weight (grams) | 89 g |
Width (S) | 1 |