BTHBNGMAS1528

15mm ID, 28mm OD Steel Axial Thrust Washer
$2.47

Availability: 44 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 15
Matching Bearing Designation BTHBNGMAXK1528
Maximum Speed (rpm) 11000 rpm
Outside Diameter (D) 28
Weight (grams) 3 g
Width (S) 1

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team