BTHBNGMAS150190

150mm ID, 190mm OD Steel Axial Thrust Washer
$72.54

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 150
Matching Bearing Designation BTHBNGMAXK150190
Maximum Speed (rpm) 1400 rpm
Outside Diameter (D) 190
Weight (grams) 84 g
Width (S) 1

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team