BTHBNGMAS140180
140mm ID, 180mm OD Steel Axial Thrust Washer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$65.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 140 |
---|---|
Matching Bearing Designation | BTHBNGMAXK140180 |
Maximum Speed (rpm) | 1500 rpm |
Outside Diameter (D) | 180 |
Weight (grams) | 79 g |
Width (S) | 1 |