BTHBNGMAS120155
120mm ID, 155mm OD Steel Axial Thrust Washer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$46.23
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 120 |
---|---|
Matching Bearing Designation | BTHBNGMAXK120155 |
Maximum Speed (rpm) | 1700 rpm |
Outside Diameter (D) | 155 |
Weight (grams) | 59 g |
Width (S) | 1 |