BTHBNGMAS110145

110mm ID, 145mm OD Steel Axial Thrust Washer
$48.03

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 110
Matching Bearing Designation BTHBNGMAXK110145
Maximum Speed (rpm) 1900 rpm
Outside Diameter (D) 145
Weight (grams) 55 g
Width (S) 1

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team