BTHBNGMAS0821

8mm ID, 21mm OD Steel Axial Thrust Washer
$0.96

Availability: 14 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 8
Matching Bearing Designation BTHBNGMAXK0821TN
Maximum Speed (rpm) 15000 rpm
Outside Diameter (D) 21
Weight (grams) 2 g
Width (S) 1

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team