BTHBNGMAS0619

6mm ID, 19mm OD Steel Axial Thrust Washer
$0.94

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 6
Matching Bearing Designation BTHBNGMAXK0619TN
Maximum Speed (rpm) 16000 rpm
Outside Diameter (D) 19
Weight (grams) 2 g
Width (S) 1

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team