BTHBNGMAS0515
5mm ID, 15mm OD Steel Axial Thrust Washer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$1.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 5 |
---|---|
Matching Bearing Designation | BTHBNGMAXK0515TN |
Maximum Speed (rpm) | 17000 rpm |
Outside Diameter (D) | 15 |
Weight (grams) | 1 g |
Width (S) | 1 |