BTDASY-TB125234
1.250" SHAFT DIA., BANDED THRUST BEARING, 3200 (RPM) MAX. W/ OIL LUBE.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $28.09 | 11 wks |
| 25 - 99 | $25.34 | 11 wks |
| 100 - 249 | $24.58 | 11 wks |
| 250 - 499 | $23.81 | 11 wks |
| 500+ | Request for Quote |
$28.09
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Width (D) | 0.625 |
|---|---|
| Dynamic Capacity | 7200 lbf |
| Material (Band) | Low Carbon Steel |
| Material (Washer / Balls) | 52100 Chrome Steel |
| Max Speed (rpm) | 3200 rpm |
| Outside Dia. (B) | 2.344 |
| Shaft Dia. (A) | 1.250 |
| Static Capacity (lbf) | 15700 lbf |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities