BSPFLNM061202E
6.07mm ID, 10.05mm OD Machined Ertalyte Polyester Flanged Sleeve Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged |
|---|---|
| Flange Dia. (0 = none) | 14mm (+/- 0.13) |
| Flange Width (0 = none) | 2mm (+/- 0.08) |
| Inside Diameter | 6.07mm (+0.04) |
| Material | Ertalyte TX Polyester |
| Outside Diameter | 10.05mm (+0.05) |
| Overall Length | 12 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities