BSPPLN-121620T
3/8 in. ID, .376 in. OD Machined PTFE Plain Sleeve Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.79 | 5 wks |
25 - 99 | $3.64 | 5 wks |
100 - 249 | $2.72 | 5 wks |
250 - 499 | $2.29 | 5 wks |
500+ | Request for Quote |
$5.79
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Flange Dia. (0 = none) | 0 |
Flange Width (0 = none) | 0 |
Inside Diameter | .376 (+0.005/-0.000) |
Material | Machined PTFE |
Outside Diameter | 0.502 (+0.005/-0.000) |
Overall Length | 0.625 |