BSPPLN-121616T

3/8 in. ID, .376 in. OD Machined PTFE Plain Sleeve Bearing
Qty Range Price/Unit Ships Within
1 - 24 $5.68 5 wks
25 - 99 $3.58 5 wks
100 - 249 $2.67 5 wks
250 - 499 $2.25 5 wks
500+ Request for Quote
$5.68

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain
Flange Dia. (0 = none) 0
Flange Width (0 = none) 0
Inside Diameter .376 (+0.005/-0.000)
Material Machined PTFE
Outside Diameter 0.502 (+0.005/-0.000)
Overall Length 0.5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team