BSPPLN-081212T
.251 in. ID, .377 in. OD Machined PTFE Plain Sleeve Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.45 | 11 wks |
25 - 99 | $2.08 | 11 wks |
100 - 249 | $1.49 | 11 wks |
250 - 499 | $1.22 | 11 wks |
500+ | Request for Quote |
$3.45
Availability: 216 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Flange Dia. (0 = none) | 0 |
Flange Width (0 = none) | 0 |
Inside Diameter | .251 (+0.005/-0.000) |
Material | Machined PTFE |
Outside Diameter | 0.377 (+0.005/-0.000) |
Overall Length | 0.375 |