BSPPLN-061200E
.190 in. ID, .315 in. OD Machined Ertalyte Polyester Plain Sleeve Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain |
|---|---|
| Flange Dia. (0 = none) | 0 |
| Flange Width (0 = none) | 0 |
| Inside Diameter | 0.19 (+0.0015/-0.000) |
| Material | Ertalyte TX Polyester |
| Outside Diameter | 0.315 (+0.005/-0.000) |
| Overall Length | 0.375 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities