BSPPLN-061012T
.188 in. ID, .315 in. OD Machined PTFE Plain Sleeve Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.45 | 11 wks |
25 - 99 | $3.98 | 11 wks |
100 - 249 | $3.54 | 11 wks |
250 - 499 | $3.45 | 11 wks |
500+ | Request for Quote |
$4.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Flange Dia. (0 = none) | 0 |
Flange Width (0 = none) | 0 |
Inside Diameter | .188 (+0.005/-0.000) |
Material | Machined PTFE |
Outside Diameter | 0.315 (+0.005/-0.000) |
Overall Length | 0.375 |