BSPFLN-162016T
.501 in. ID, .628 in. OD Machined PTFE Flanged Sleeve Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.76 | 11 wks |
25 - 99 | $15.32 | 11 wks |
100+ | $14.87 | 11 wks |
$15.76
Availability: 133 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (0 = none) | 0.875 |
Flange Width (0 = none) | 0.125 |
Inside Diameter | 0.501 (+0.005/-0.000) |
Material | Machined PTFE |
Outside Diameter | 0.628 (+0.005/-0.000) |
Overall Length | 0.5 |