BSPFLN-121624T
.376 in. ID, .502 in. OD Machined PTFE Flanged Sleeve Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $11.32 | 6 wks |
25 - 99 | $7.57 | 6 wks |
100 - 249 | $5.92 | 6 wks |
250 - 499 | $5.19 | 6 wks |
500+ | Request for Quote |
$11.32
Availability: 165 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (0 = none) | 0.687 |
Flange Width (0 = none) | 0.093 |
Inside Diameter | 0.376 (+0.005/-0.000) |
Material | Machined PTFE |
Outside Diameter | 0.502 (+0.005/-0.000) |
Overall Length | 0.75 |