BSPFLN-101416T
.313 in. ID, .439 in. OD Machined PTFE Flanged Sleeve Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.57 | 5 wks |
25 - 99 | $4.87 | 5 wks |
100 - 249 | $3.71 | 5 wks |
250 - 499 | $3.18 | 5 wks |
500+ | Request for Quote |
$7.57
Availability: 64 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (0 = none) | 0.562 |
Flange Width (0 = none) | 0.093 |
Inside Diameter | 0.313 (+0.005/-0.000) |
Material | Machined PTFE |
Outside Diameter | 0.439 (+0.005/-0.000) |
Overall Length | 0.5 |
Substitute Part | BSPFLN-101416N |