BSPFLN-081208T
.251 in. I.D., .377 in. O.D., Machined PTFE Flanged Sleeve Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $4.39 | 11 wks |
| 25 - 99 | $2.66 | 11 wks |
| 100 - 249 | $1.94 | 11 wks |
| 250 - 499 | $1.62 | 11 wks |
| 500+ | Request for Quote |
$4.39
Availability: 208 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged |
|---|---|
| Flange Dia. (0 = none) | 0.047 |
| Flange Width (0 = none) | 0.250 |
| Inside Diameter | 0.251 (+0.005/-0.000) |
| Material | Machined PTFE |
| Outside Diameter | 0.377 (+0.005/-0.000) |
| Overall Length | 0.50 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities