BSPFLN-040806T
.126 in. ID, .252 in. OD Machined PTFE Flanged Sleeve Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.35 | 5 wks |
25 - 99 | $2.03 | 5 wks |
100 - 249 | $1.47 | 5 wks |
250 - 499 | $1.2 | 5 wks |
500+ | Request for Quote |
$3.35
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (0 = none) | 0.312 |
Flange Width (0 = none) | 0.047 |
Inside Diameter | 0.126 (+0.005/-0.000) |
Material | Machined PTFE |
Outside Diameter | 0.252 (+0.005/-0.000) |
Overall Length | 0.187 |