BSNPLNMP010302
Standard Series 1mm ID, 3mm OD Sintered Bronze Plain Sleeve Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.97 | 5 wks |
25 - 99 | $0.72 | 5 wks |
100 - 249 | $0.61 | 5 wks |
250 - 499 | $0.47 | 5 wks |
500+ | Request for Quote |
$0.97
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Bore Sizes (d) | 1 mm |
Bore Tolerances | +0.024, +0.014 |
Flange Dia. (0 = No Flange ) (D₁) | 0 mm |
Flange Thickness (S₁) | 0 mm |
O. D. Tolerances | +0.024, +0.014 |
Outside Dia. | 3 mm |
Overall Length (S) | 2 mm |