BSNPLNMMB06086
Self Lubricating 6mm ID, 8mm OD Split Type Plain Sleeve Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $1.68 | 11 wks |
| 25 - 49 | $1.58 | 11 wks |
| 50 - 99 | $1.52 | 11 wks |
| 100 - 249 | $1.47 | 11 wks |
| 250+ | Request for Quote |
$1.68
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Configuration | Plain |
|---|---|
| Flange Diameter (D₃) | 0 mm |
| Flange Width | 0.0 mm |
| Housing Material | Low Carbon Steel |
| Inside Diameter (d) | 6 mm |
| Length (L) | 6.0 mm |
| Liner Material | Sintered Bronze / PTFE |
| Outside Diameter (DG) | 8.000 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities