BSNPLN-68TH56
Self Lubricating 4.2500 in. ID, 4.4375 in. OD Split Type Plain Sleeve Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $1.53 | 5 wks |
| 25 - 49 | $1.44 | 5 wks |
| 50 - 99 | $1.38 | 5 wks |
| 100 - 249 | $1.33 | 5 wks |
| 250+ | Request for Quote |
$1.53
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Configuration | Plain |
|---|---|
| Flange Diameter (D₃) | 0.0000 in |
| Flange Width | 0.000 in |
| Housing Material | Low Carbon Steel |
| Inside Diameter (d) | 4.2500 in |
| Length (L) | 3.5000 in |
| Liner Material | Sintered Bronze / PTFE |
| Outside Diameter (DG) | 4.4375 in |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities