BSNPLN-44TH40
Self Lubricating 2.7500 in. ID, 2.9375 in. OD Split Type Plain Sleeve Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $23.45 | 11 wks |
| 10 - 24 | $22.83 | 11 wks |
| 25 - 49 | $22.14 | 11 wks |
| 50 - 99 | $21.44 | 11 wks |
| 100+ | Request for Quote |
$23.45
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Configuration | Plain |
|---|---|
| Flange Diameter (D₃) | 0.0000 in |
| Flange Width | 0.000 in |
| Housing Material | Low Carbon Steel |
| Inside Diameter (d) | 2.7500 in |
| Length (L) | 2.5000 in |
| Liner Material | Sintered Bronze / PTFE |
| Outside Diameter (DG) | 2.9375 in |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities