BSNPLN-24TH16
Self Lubricating 1.5000 in. ID, 1.6563 in. OD Split Type Plain Sleeve Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $6.82 | 11 wks |
| 25 - 49 | $6.41 | 11 wks |
| 50 - 99 | $6.15 | 11 wks |
| 100 - 249 | $5.94 | 11 wks |
| 250+ | Request for Quote |
$6.82
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Configuration | Plain |
|---|---|
| Flange Diameter (D₃) | 0.0000 in |
| Flange Width | 0.000 in |
| Housing Material | Low Carbon Steel |
| Inside Diameter (d) | 1.5000 in |
| Length (L) | 1.0000 in |
| Liner Material | Sintered Bronze / PTFE |
| Outside Diameter (DG) | 1.6563 in |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities