BSNPLN-163204U
0.2500" I.D., 0.6250" O.D. By 0.1960" Wide Ultra Precision Bronze Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain |
|---|---|
| Flange Dia. (0 = none) (F) | 0 Inch |
| Flange Thickness (FW) | 0 Inch |
| Inside Diameter (B) | 0.25 Inch |
| Inside Diameter Tolerance | ±0.0002 Inch |
| Load Speed Rating | 37000 lbs x rpm |
| Outside Dia. (O.D.) | 0.6250 Inch |
| Outside Dia. Tolerance | (+0.00 /-0.0002) Inch |
| Overall Length (W) | 0.1960 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities