BSNPLN-104TH32
Self Lubricating 6.5000 in. ID, 6.6875 in. OD Split Type Plain Sleeve Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Configuration | Plain |
|---|---|
| Flange Diameter (D₃) | 0.0000 in |
| Flange Width | 0.000 in |
| Housing Material | Low Carbon Steel |
| Inside Diameter (d) | 6.5000 in |
| Length (L) | 2.0000 in |
| Liner Material | Sintered Bronze / PTFE |
| Outside Diameter (DG) | 6.6875 in |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities