BSNPLN-08TH12
Self Lubricating .5000 in. ID, .5938 in. OD Split Type Plain Sleeve Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.47 | 11 wks |
25 - 49 | $2.32 | 11 wks |
50 - 99 | $2.23 | 11 wks |
100 - 249 | $2.15 | 11 wks |
250+ | Request for Quote |
$2.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Configuration | Plain |
---|---|
Flange Diameter (D₃) | 0.0000 in |
Flange Width | 0.000 in |
Housing Material | Low Carbon Steel |
Inside Diameter (d) | 0.5000 in |
Length (L) | 0.7500 in |
Liner Material | Sintered Bronze / PTFE |
Outside Diameter (DG) | 0.5938 in |