BSNPLN-08TH04

Self Lubricating .5000 in. ID, .5938 in. OD Split Type Plain Sleeve Bearing
Qty Range Price/Unit Ships Within
1 - 24 $1.35 2 wks
25 - 49 $1.27 2 wks
50 - 99 $1.22 2 wks
100 - 249 $1.18 2 wks
250+ Request for Quote
$1.35

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Configuration Plain
Flange Diameter (D₃) 0.0000 in
Flange Width 0.000 in
Housing Material Low Carbon Steel
Inside Diameter (d) 0.5000 in
Length (L) 0.2500 in
Liner Material Sintered Bronze / PTFE
Outside Diameter (DG) 0.5938 in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team