BSNPLN-06TH10

Self Lubricating .3750 in. ID, .4688 in. OD Split Type Plain Sleeve Bearing
Qty Range Price/Unit Ships Within
1 - 24 $2.17 2 wks
25 - 49 $2.04 2 wks
50 - 99 $1.95 2 wks
100 - 249 $1.89 2 wks
250+ Request for Quote
$2.17

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Configuration Plain
Flange Diameter (D₃) 0.0000 in
Flange Width 0.000 in
Housing Material Low Carbon Steel
Inside Diameter (d) 0.3750 in
Length (L) 0.6250 in
Liner Material Sintered Bronze / PTFE
Outside Diameter (DG) 0.4688 in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team