BSNPLN-04TH06
Self Lubricating .2500 in. ID, .3125 in. OD Split Type Plain Sleeve Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.53 | 11 wks |
25 - 49 | $1.44 | 11 wks |
50 - 99 | $1.38 | 11 wks |
100 - 249 | $1.33 | 11 wks |
250+ | Request for Quote |
$1.53
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Configuration | Plain |
---|---|
Flange Diameter (D₃) | 0.0000 in |
Flange Width | 0.000 in |
Housing Material | Low Carbon Steel |
Inside Diameter (d) | 0.2500 in |
Length (L) | 0.3750 in |
Liner Material | Sintered Bronze / PTFE |
Outside Diameter (DG) | 0.3125 in |