BSNFLNMMB10127
Self Lubricating 10mm ID, 18mm OD Split Type Flanged Sleeve Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $2.60 | 11 wks |
| 25 - 49 | $2.44 | 11 wks |
| 50 - 99 | $2.33 | 11 wks |
| 100 - 249 | $2.26 | 11 wks |
| 250+ | Request for Quote |
$2.60
Availability: 25 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Configuration | Flanged |
|---|---|
| Flange Diameter (D₃) | 18 mm |
| Flange Width | 1.0 mm |
| Housing Material | Low Carbon Steel |
| Inside Diameter (d) | 10 mm |
| Length (L) | 7.0 mm |
| Liner Material | Sintered Bronze / PTFE |
| Outside Diameter (DG) | 12.000 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities