BSNFLNMMB06084
Self Lubricating 6mm ID, 12mm OD Split Type Flanged Sleeve Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $6.87 | 11 wks |
| 10 - 24 | $6.45 | 11 wks |
| 25 - 49 | $6.2 | 11 wks |
| 50 - 99 | $5.98 | 11 wks |
| 100+ | Request for Quote |
$6.87
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Configuration | Flanged |
|---|---|
| Flange Diameter (D₃) | 12 mm |
| Flange Width | 1.0 mm |
| Housing Material | Low Carbon Steel |
| Inside Diameter (d) | 6 mm |
| Length (L) | 4.0 mm |
| Liner Material | Sintered Bronze / PTFE |
| Outside Diameter (DG) | 8.000 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities