BSNCOR-SCB1928
2.375" I.D., 3.5" O.D. BY 6.5" Long, Cored, oil impregnated bronze bar
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $306.92 | 5 wks |
5 - 9 | $294.32 | 5 wks |
10 - 24 | $276.65 | 5 wks |
25 - 49 | $267.23 | 5 wks |
50+ | Request for Quote |
$306.92
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (I.D.) | 2.375 Inch |
---|---|
Length | 6.5 Inch |
Material | Impregnated Bronze |
Outside Dia. (O.D.) | 3.5 Inch |
Substitute Part | A 7B 4-SCB1928 |