BSNCOR-SCB1828
2.25" I.D., 3.5" O.D. BY 6.5" Long, Cored, oil impregnated bronze bar
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $356.85 | 11 wks |
| 5 - 9 | $342.31 | 11 wks |
| 10 - 24 | $321.83 | 11 wks |
| 25 - 49 | $310.93 | 11 wks |
| 50+ | Request for Quote |
$356.85
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter (I.D.) | 2.25 Inch |
|---|---|
| Length | 6.5 Inch |
| Material | Impregnated Bronze |
| Outside Dia. (O.D.) | 3.5 Inch |
| Substitute Part | A 7B 4-SCB1828 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities