BSNCOR-SCB1826
2.25" I.D., 3.25" O.D. BY 6.5" Long, Cored, oil impregnated bronze bar
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $191.57 | 5 wks |
5 - 9 | $182.25 | 5 wks |
10 - 24 | $170.69 | 5 wks |
25 - 49 | $164.08 | 5 wks |
50+ | Request for Quote |
$191.57
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (I.D.) | 2.25 Inch |
---|---|
Length | 6.5 Inch |
Material | Impregnated Bronze |
Outside Dia. (O.D.) | 3.25 Inch |
Substitute Part | A 7B 4-SCB1826 |