BSNCOR-SCB1228
1.5" I.D., 3.5" O.D. BY 6.5" Long, Cored, oil impregnated bronze bar
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $418.82 | 11 wks |
| 5 - 9 | $402.38 | 11 wks |
| 10 - 24 | $378.56 | 11 wks |
| 25 - 49 | $366.08 | 11 wks |
| 50+ | Request for Quote |
$418.82
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter (I.D.) | 1.5 Inch |
|---|---|
| Length | 6.5 Inch |
| Material | Impregnated Bronze |
| Outside Dia. (O.D.) | 3.5 Inch |
| Substitute Part | A 7B 4-SCB1228 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities