BSNCOR-SCB0610
0.75" I.D., 1.25" O.D. BY 6.5" Long, Cored, oil impregnated bronze bar
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $51.54 | 14 wks |
| 5 - 9 | $47.89 | 14 wks |
| 10 - 24 | $44.21 | 14 wks |
| 25 - 49 | $41.7 | 14 wks |
| 50+ | Request for Quote |
$51.54
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter (I.D.) | 0.75 Inch |
|---|---|
| Length | 6.5 Inch |
| Material | Impregnated Bronze |
| Outside Dia. (O.D.) | 1.25 Inch |
| Substitute Part | A 7B 4-SCB0610 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities