BSNCOR-SCB0409
0.5" I.D., 1.125" O.D. BY 6.5" Long, Cored, oil impregnated bronze bar
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $45.17 | 5 wks |
5 - 9 | $41.99 | 5 wks |
10 - 24 | $38.73 | 5 wks |
25 - 49 | $36.54 | 5 wks |
50+ | Request for Quote |
$45.17
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (I.D.) | 0.5 Inch |
---|---|
Length | 6.5 Inch |
Material | Impregnated Bronze |
Outside Dia. (O.D.) | 1.125 Inch |
Substitute Part | A 7B 4-SCB0409 |