BSLPLNMM354550
Frelon Lined 35mm ID, 45mm OD Aluminum Plain Sleeve Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $47.71 | 11 wks |
| 10 - 24 | $45.36 | 11 wks |
| 25 - 49 | $42.98 | 11 wks |
| 50 - 99 | $39.19 | 11 wks |
| 100+ | Request for Quote |
$47.71
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter | 35 mm |
|---|---|
| Length (D) | 50 mm |
| Maximum Static Loads (kg) | 3676 kg |
| Outside Diameter (D) | 45 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities