BSLPLN-P404424
Frelon Lined 2-1/2 in. ID, 2-3/4 in. OD Aluminum Plain Sleeve Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $173.18 | 11 wks |
10 - 24 | $168.23 | 11 wks |
25 - 49 | $165.26 | 11 wks |
50+ | $150.89 | 11 wks |
$173.18
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Bore Size (A) | 2.5 |
Flange Diameter | N/A |
Flange Thickness (D) | N/A |
Material (Body / Liner) | Aluminum / Frelon |
Outside Dia. (B) | 2.75 |
Overall Length (L) | 3 |