BSLPLN-P323624

Frelon Lined 2 in. ID, 2-1/4 in. OD Aluminum Plain Sleeve Bearing
Qty Range Price/Unit Ships Within
1 - 9 $66.93 6 wks
10 - 24 $62.24 6 wks
25 - 49 $58.49 6 wks
50 - 99 $51.33 6 wks
100+ Request for Quote
$66.93

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain
Bore Size (A) 2
Flange Diameter N/A
Flange Thickness (D) N/A
Material (Body / Liner) Aluminum / Frelon
Outside Dia. (B) 2.25
Overall Length (L) 3

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team