BSLPLN-P162012
Frelon Lined 1 in. ID, 1-1/4 in. OD Aluminum Plain Sleeve Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $23.61 | 11 wks |
10 - 24 | $21.96 | 11 wks |
25 - 49 | $20.64 | 11 wks |
50 - 99 | $18.47 | 11 wks |
100+ | Request for Quote |
$23.61
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Bore Size (A) | 1 |
Flange Diameter | N/A |
Flange Thickness (D) | N/A |
Material (Body / Liner) | Aluminum / Frelon |
Outside Dia. (B) | 1.25 |
Overall Length (L) | 1.5 |